Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Hose barb_PH Type - Plug
Bill of material
PV-30PH STEEL NBR
CNSORDERNO
Order number
PV-30PH STEEL NBR
ASSYNO
Assy No.
CB07385
S
Application
3/8
MT
Material
STEEL
M
Mass
62 g
L
(74) mm
A
32 mm
B
ΦB
7.5 mm
T
ΦT
11.3 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031